IESNA:LM-63-2002
[TEST]P1389782
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-930-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7671.9
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
49.8 64.3 134.9 363.2 703.5 965.0 1135.1 1309.4 1529.4 1784.6 2050.3 2407.2 2782.8 3133.5 3478.0 3789.3 4003.0 4077.7 
4059.0 3907.5 3716.6 3444.8 3187.5 3245.6 3513.3 3826.6 4000.9 4021.7 3982.2 3932.4 3598.3 3096.1 2027.4 197.1 
54.0 27.0 18.7 0.0 
49.8 64.3 143.2 359.0 682.7 967.0 1143.4 1301.1 1519.0 1766.0 2054.4 2386.4 2760.0 3143.9 3486.3 3793.4 3994.7 4069.4 
4046.6 3913.8 3710.4 3442.7 3208.2 3243.5 3515.3 3807.9 3998.8 4030.0 3986.4 3928.3 3625.3 3110.7 2116.7 
232.4 54.0 27.0 20.8 0.0 
49.8 64.3 130.7 348.6 647.5 946.3 1114.4 1282.5 1494.1 1753.5 2035.7 2371.9 2710.2 3056.7 3347.2 3614.9 3832.8 3951.1 
3971.9 3884.7 3735.3 3579.7 3440.6 3390.8 3546.5 3834.9 4052.8 4146.2 4137.9 4102.6 3880.6 3419.9 2660.4 
541.6 58.1 33.2 24.9 0.0 
49.8 62.3 116.2 305.0 595.6 863.3 1097.8 1272.1 1458.8 1728.6 2006.7 2326.3 2670.7 2988.2 3262.2 3473.8 3660.6 3837.0 
3969.8 4003.0 3957.3 3890.9 3851.5 3855.7 3928.3 4131.7 4359.9 4525.9 4567.4 4563.3 4397.3 4030.0 3272.5 
1214.0 64.3 41.5 33.2 0.0 
49.8 60.2 101.7 230.3 483.5 761.6 1012.7 1224.3 1413.2 1641.5 1929.9 2239.1 2560.8 2882.4 3193.7 3424.0 3602.5 3741.5 
3870.2 3957.3 4038.3 4056.9 4073.5 4106.8 4179.4 4314.3 4505.2 4667.0 4718.9 4737.6 4600.6 4077.7 3287.1 
2129.1 95.5 54.0 41.5 0.0 
49.8 60.2 91.3 195.1 415.0 682.7 952.5 1180.8 1367.5 1589.6 1844.8 2168.5 2500.6 2828.4 3141.8 3395.0 3561.0 3683.4 
3776.8 3857.7 3930.4 3996.8 4056.9 4127.5 4227.1 4353.7 4536.3 4700.2 4754.2 4750.1 4507.3 3965.6 3382.5 
2382.3 284.3 60.2 47.7 0.0 
49.8 58.1 87.2 163.9 348.6 591.4 857.0 1108.1 1315.7 1529.4 1768.0 2081.4 2386.4 2693.6 3015.2 3272.5 3478.0 3583.8 
3652.3 3729.1 3810.0 3888.9 3982.2 4088.1 4185.6 4326.7 4503.1 4669.1 4710.6 4652.5 4318.4 3847.4 3386.7 
2427.9 562.4 70.6 54.0 0.0 
49.8 58.1 72.6 116.2 207.5 394.3 616.3 842.5 1108.1 1344.7 1568.8 1790.9 2052.3 2338.7 2631.3 2932.2 3193.7 3370.1 3494.6 
3592.1 3687.6 3770.6 3859.8 3940.7 4019.6 4102.6 4245.8 4376.5 4357.8 4283.1 3986.4 3660.6 3121.0 2394.7 
1425.6 99.6 72.6 0.0 
49.8 56.0 62.3 78.9 116.2 184.7 315.4 487.7 682.7 906.8 1141.3 1386.2 1629.0 1861.4 2100.1 2347.0 2618.9 2855.4 3094.1 
3291.2 3459.3 3602.5 3739.4 3857.7 3959.4 4048.6 4083.9 4052.8 3976.0 3888.9 3627.4 3297.4 2703.9 2023.3 1305.3 
386.0 89.2 0.0 
49.8 54.0 56.0 62.3 70.6 87.2 114.1 155.6 217.9 319.6 452.4 605.9 778.2 948.4 1157.9 1363.4 1597.9 1855.2 2127.0 2421.7 2720.5 
2992.4 3226.9 3415.7 3590.0 3720.8 3797.6 3797.6 3702.1 3600.4 3073.3 2108.4 1079.1 512.6 263.5 91.3 87.2 0.0 
49.8 51.9 51.9 51.9 54.0 54.0 56.0 60.2 66.4 74.7 85.1 99.6 114.1 132.8 157.7 190.9 230.3 280.1 348.6 442.0 570.7 745.0 1002.3 
1315.7 1730.7 2156.1 2461.1 2510.9 2297.2 2044.0 1469.2 1012.7 668.2 361.1 124.5 22.8 6.2 0.0 
49.8 49.8 49.8 49.8 47.7 47.7 47.7 45.7 47.7 47.7 49.8 51.9 54.0 56.0 56.0 58.1 60.2 64.3 68.5 76.8 91.3 107.9 143.2 205.4 319.6 
522.9 807.2 1000.2 892.3 749.1 388.1 188.8 83.0 29.1 14.5 8.3 4.2 0.0 
49.8 49.8 47.7 45.7 43.6 41.5 39.4 39.4 37.4 37.4 37.4 37.4 35.3 35.3 33.2 31.1 29.1 24.9 24.9 22.8 22.8 22.8 22.8 20.8 18.7 20.8 
22.8 24.9 24.9 20.8 12.5 10.4 6.2 6.2 4.2 4.2 4.2 0.0 
49.8 47.7 43.6 39.4 37.4 33.2 31.1 29.1 27.0 24.9 22.8 20.8 16.6 14.5 12.5 8.3 6.2 6.2 4.2 4.2 4.2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 0.0 2.1 2.1 
2.1 2.1 4.2 4.2 0.0 
49.8 43.6 39.4 35.3 33.2 29.1 27.0 22.8 18.7 16.6 12.5 10.4 8.3 6.2 4.2 2.1 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 
2.1 4.2 0.0 
49.8 43.6 37.4 33.2 29.1 24.9 20.8 16.6 10.4 8.3 6.2 4.2 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 
4.2 0.0 
49.8 41.5 35.3 29.1 24.9 20.8 14.5 10.4 6.2 4.2 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 
2.1 0.0 
49.8 39.4 33.2 29.1 22.8 16.6 12.5 8.3 4.2 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 2.1 
0.0 
49.8 39.4 33.2 27.0 22.8 14.5 10.4 6.2 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 
0.0 
49.8 41.5 33.2 27.0 22.8 14.5 10.4 6.2 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
49.8 41.5 33.2 27.0 22.8 14.5 10.4 8.3 6.2 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
49.8 41.5 33.2 27.0 22.8 16.6 12.5 8.3 6.2 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
